(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SS-02 |
SS-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flux | Cylinder capacity (ml) |
Size | Nozzle Tip Hole Diameter (mm) (mm) |
Cylinder Capacity | Specifications | Trusco Code | JAN Code | Mass (g) |
Features | Use | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,208.00 |
COMPATIBLE DESOLDERING TOOLS | 1 Piece(s) | Same day | Available | 9 | 153 | φ2.0 | 9cc(9ml) | Heat Resistant Silicon Nozzle (350°C) | 368-8534 | - | 52 | Running costs for the tip nozzle is low. Suction has been increased based on use of a new piston mechanism model. Anodized aluminum finish with excellent corrosion resistance. The tip is made out of a heat resistant silicon tube that will not damage the applicable object. Continuous single handed use is feasible and simple. Has an automatic emission function based on use of a cleaner shaft. | - | 1 pc. | ||
฿ 189.00 |
ENG SOLDER | 1 Piece(s) | 13 Day(s) | - | - | 50 | ø2.0 | - | Heat-Resistant Silicon Nozzle (350°C) | 827-9389 | 4989833055165 | - | - | Replacement Silicon Tube for SS-02 | Includes 50 mm × 2 pcs. (Cut for use.) |
· A desoldering gun with increased suction power, with a silicon tube attached to the tip.
[Features]
· Increased suction power due to employing a new type of piston mechanism.
· Includes a cleaner shaft that automatically cleans the nozzle; no clogging of solder during continuous work, and improved workability.
· Flexible nozzle adheres to the substrate and achieves strong suction power.
· With excellent heat-resistance, to resist melting even when coming in contact with the iron tip.
· Economical since the silicon tube can be cut to the optimal length.
· Anodized aluminum finish with high corrosion resistance.
Part Number |
---|
SS-02 |
SS-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flux | Cylinder capacity (ml) |
Size | Nozzle Tip Hole Diameter (mm) (mm) |
Cylinder Capacity | Specifications | Trusco Code | JAN Code | Mass (g) |
Features | Use | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,208.00 |
COMPATIBLE DESOLDERING TOOLS | 1 Piece(s) | Same day | Available | 9 | 153 | φ2.0 | 9cc(9ml) | Heat Resistant Silicon Nozzle (350°C) | 368-8534 | - | 52 | Running costs for the tip nozzle is low. Suction has been increased based on use of a new piston mechanism model. Anodized aluminum finish with excellent corrosion resistance. The tip is made out of a heat resistant silicon tube that will not damage the applicable object. Continuous single handed use is feasible and simple. Has an automatic emission function based on use of a cleaner shaft. | - | 1 pc. | ||
฿ 189.00 |
ENG SOLDER | 1 Piece(s) | 13 Day(s) | - | - | 50 | ø2.0 | - | Heat-Resistant Silicon Nozzle (350°C) | 827-9389 | 4989833055165 | - | - | Replacement Silicon Tube for SS-02 | Includes 50 mm × 2 pcs. (Cut for use.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?