(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SS-01 |
SS-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flux | Cylinder capacity (ml) |
Size | Trusco Code | JAN Code | Mass (g) |
Features | Use | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 960.50 |
COMPATIBLE DESOLDERING TOOLS | 1 Piece(s) | Same day | Available | 5 | 170 | 368-8526 | - | 33 | A high performance solder suction device with an aluminum body which sucks molten solder with a strong suction force. Equipped with a cleaner shaft which automatically performs nozzle cleaning, and improved performance without clogging of solder even with continuous operation. | - | 1 pc. | ||
฿ 317.50 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | - | - | - | 827-9388 | 4989833055110 | - | - | Replacement Nozzle for SS-01 | - |
Aluminum body high-performance desoldering gun suctions melted solder with powerful suction.
[Features]
· Compact pencil type with excellent portability.
· Includes a cleaner shaft that automatically cleans the nozzle.
· No clogging of solder during continuous work, with improved workability.
[Applications]
· For precision work in crowded areas on printed circuit boards.
Part Number |
---|
SS-01 |
SS-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flux | Cylinder capacity (ml) |
Size | Trusco Code | JAN Code | Mass (g) |
Features | Use | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 960.50 |
COMPATIBLE DESOLDERING TOOLS | 1 Piece(s) | Same day | Available | 5 | 170 | 368-8526 | - | 33 | A high performance solder suction device with an aluminum body which sucks molten solder with a strong suction force. Equipped with a cleaner shaft which automatically performs nozzle cleaning, and improved performance without clogging of solder even with continuous operation. | - | 1 pc. | ||
฿ 317.50 |
HAND TOOL | 1 Piece(s) | 1 Day(s) | - | - | - | 827-9388 | 4989833055110 | - | - | Replacement Nozzle for SS-01 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?