1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Timer For Spot Welding Machine

CSS SPOT WELDING MACHINES

Electric Welding Machine, Timer For Spot Welding Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 91,593.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a panel setting prevention function.
· Any combination of waveforms can be made.
· It includes a count of the spot points, output, and total spot points.
· Can be directly set using a numeric keypad.
· The current is displayed using two levels. Clear at a glance.
· Can store up to 31 welding configurations. (15CH/31CH switchable type)

Part Number
CK4-8-15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 91,593.00

฿ 64,710.45

CSS SPOT WELDING MACHINES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Spot Welder Details Model 15 CH / 31 CH (Vertical) Type Width(mm) 90
Depth(mm) 300 Height(mm) 325 Number of Energized Stages 3 Tiers
Time Control 0-99 Cycle Current Setting(kA) 2~50 Channel 4/15(5/31)
Trusco Code 462-2456 Mass(g) 6000 Features It includes functions prohibited in the panel settings. The waveforms can be freely combined. It includes a count of the spot points, output, and total spot points.

Please check the type/dimensions/specifications of the part CK4-8-15 in the Electric Welding Machine, Timer For Spot Welding Machine series.