1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flux Chipper (Stone-Engraving Machine)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,177.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Compact, lightweight, powerful chipper with good workability and excellent durability.
·It can also be used with small compressors.
[Applications]
·For light chipping and deburring, flux removal from welds, stone engraving, etc.

Features

●Compact, lightweight/powerful, easy to operate, durable chippers.
●Can be used with a small compressor.

Usage

●For slight chipping/burring, flux removal of welded part, stone engraving.

Specification

●Hose Intake Port:Rc1/4
●Working Air Pressure: 0.63MPa
Part Number
FCH-20
FCH-20F
FCH-25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of No-Load Blows
(rpm)
Air Consumption
(m3/min)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 6,177.00

AIR HAMMERS 1 Piece(s) Same day 54000.14176125-4278800

฿ 6,999.00

AIR HAMMERS 1 Piece(s) 1 Day(s) 54000.14182125-42861000

฿ 16,527.00

฿ 13,221.60

AIR HAMMERS 1 Piece(s) 12 Day(s) 36000.18204125-42941500

Loading...

  1. 1

Basic Information

Product Model Air Hammer Operating Air Pressure(Mpa) 0.63 Hose Take-in Port Rc1/4
Advantages A compact, lightweight, strong, easy-to-operate, and durable chipper. It can also be used with a small compressor. Use For Light chipping, deburring, flux dropping at welded parts, stone material carving, etc.