1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Abrasive Material For Petite Blast Machine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,181.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A satin finish like gloss can be obtained for metal products.
· Glossy satin finish.
[Applications]
· Cleaning processes (removal of rust and scale buildup in molding and heat treatment processes), deburring, surface finishing (satin finish) machining, wood processing, etc.

Features

●Glossy satin surface can be obtained for metal products.

Usage

●For cleaning processing (mold scale, heat treatment scale rust removal etc.), burring, surface finishing (satin) treatment, wood processing etc.

Specification

●SPQ(bag):1
Part Number
J-60
J-80
J-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(µm)
Trusco Code

฿ 5,181.67

AIR BLAST MACHINES 1 Piece(s) 40 Day(s) 212~300464-0748

฿ 5,181.67

AIR BLAST MACHINES 1 Piece(s) 40 Day(s) 150~212464-0756

฿ 5,181.67

AIR BLAST MACHINES 1 Piece(s) 40 Day(s) 90~125464-0730

Loading...

  1. 1

Basic Information

Advantages A satin finish like gloss can be obtained for metal products. Use Cleaning process (removal of metal mold scales, heat treatment scales, rust removal, etc.), deburring, surface finishing (satin finish) processing, wood processing, etc. Mass(g/package) 20000