Petite Blast Machine

Brand :
NICCHU

Caution

    Product Description

    [Features]
    · Blast box is provided to prevent abrasive materials and dust from scattering during processing and to allow reuse of abrasive materials, in consideration environmental issues.

    [Application]
    · PM Type: The same principle as mist spraying, where the abrasive is sucked into the air stream from the compressor and sprayed.
    · PD type: Grinding material is placed once in a pressurized tank, pressurized with air, and then injected all at once. The pressure force will come out.

    Features

    ●Blast boxes are provided to prevent abrasive and dust from scattering during processing and to allow recycling of abrasive materials.
    ●Environmental problems are also considered.

    Specification

    ●W x D x H(mm):458 x 358 x 392
    ●Recommended Working Air Pressure(kg/cm2):50
    ●Recommended Compressor:1 Horsepower or more
    ●Abrasive Material Capacity Standard(kg):2
    ●SPQ(set):1
    ●Nozzle Mouth Diameter: 2.0mm(standard)
    ●Power Supply: 100V For home use

    Set Contents

    ●Injection Unit/Blast Box(with blast gloves)/Compressor(1.2HP)/Goggles/Abrasive(WA#120 2kg)/Replacement Nozzle(PD type only)/Blast Guide Book(knowledge about blasting)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Petite Blast Machine | NICCHU | MISUMI Thailand