1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FUJI INDUSTRIAL TECHNIQUE, Air Impact Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FUJI INDUSTRIAL TECHNIQUE, Air Impact Wrench
  • FUJI INDUSTRIAL TECHNIQUE, Air Impact Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,981.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight, heavy duty type ideal for assembly line work.
· Noise reduction model with no blowback due to rear exhaust.
[Applications]
· For use in various applications from automobile production line machining tools and other general industrial assembly to bridges, ships, construction, etc.

Part Number
FW-6PH-1
FW-10PH-2
FW-14PH-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

฿ 62,887.00

FJI AIR IMPACT WRENCHES 1 Piece(s) 41 Day(s) 609.5890000.35147732-49311350

฿ 21,981.14

FJI AIR IMPACT WRENCHES 1 Piece(s) 31 Day(s) 11312.71075000.45179124-83412000

฿ 24,087.03

FJI AIR IMPACT WRENCHES 1 Piece(s) 5 Day(s) 18012.71475000.6202124-83592560

Loading...

  1. 1

Basic Information

Hammer Type Double Operating Air Pressure(Mpa) 0.63 Hose Fixing Port Rc1/4
Exhaust Rear Advantages Lightweight and strong type, ideal for line work. Noise reduction model with no bounce due to rear exhaust. Use For use in automobile production line machining tools and other general industrial assembly to bridges, ships, construction, etc.