1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Grinder

AIR MICRO GRINDERS

Small Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,434.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Ultra-fine, ultra-lightweight, and highly accurate shaft, ideal for cutters with shafts.
[Applications]
·For finishing, repairing, engraving, etc. of mold processing.

Features

●Optimum for ultra fine, ultra lightweight and high precision shaft precision cutter.
●High speed type.

Usage

●Finishing and repairing of molding die processing, engraving etc.

Specification

●Chuck Inner Diameter(mm):3
●No Load Speed(min-1):30000
●Air Consumption(m3/min):0.25
●Hose Intake Port:Rc1/4
●Exhaust:Lateral
●Total Length(mm):150
●Working Air Pressure: 0.63MPa
Part Number
FG-13-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,434.00

AIR MICRO GRINDERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 30000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.63 Overall Length(mm) 150 Air Consumption (m3/min) 0.25
Hose Take-in Port Rc1/4 Exhaust Side Trusco Code 124-7689
Mass(g) 450 Advantages Optimal for extra fine, ultra lightweight and high precision shaft precision cutter. Use For finishing and correction work of metal molds, sculptures etc.

Please check the type/dimensions/specifications of the part FG-13-2 in the Small Grinder series.