1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Grinder (Quiet Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Straight Grinder (Quiet Type)
  • Straight Grinder (Quiet Type)
  • Straight Grinder (Quiet Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,246.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Quiet type.
[Applications]
·For finish casting deburring of welding parts, various polishing work, heavy grinding work, etc.

Features

●A silent type.

Usage

●For finishing casting burring of welded parts/various polishing work and heavy grinding work etc.

Specification

●Working Air Pressure: 0.63MPa
Part Number
FG-3H-1
FG-3H-2
FG-3HL-1SALE
FG-4HL-1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Applicable grindstone size outer diameter
(mm)
Applicable grindstone size thickness
(mm)
Trusco Code Mass
(g)

฿ 11,246.00

AIR GRINDERS 1 Piece(s) 12 Day(s) 146003170.556513124-78751500

฿ 11,246.00

AIR GRINDERS 1 Piece(s) 12 Day(s) 127003170.557513124-99591500

฿ 19,017.00

฿ 18,419.87

AIR GRINDERS 1 Piece(s) 1 Day(s) 120005220.556513124-82431900

฿ 21,978.00

฿ 18,934.05

AIR GRINDERS 1 Piece(s) 1 Day(s) 120005850.87519124-82512700

Loading...

  1. 1

Basic Information

Product Type Sound-absorbing Type Operating Air Pressure(Mpa) 0.63 Ventilation Direction Side
Details Model Grindstone Type Applicable grindstone size inner diameter(mm) 9.5 Hose Take-in Port Rc3/8
Use For deburring of finished weld castings, various polishing work and heavy grinding work, etc. Advantages The product operates silently.