1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
  • Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
  • Angle Grinder (Compatible Abrasive Stone Dimension (Outer Diameter) 100 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It's compact, lightweight, powerful, and safe.
·An angle grinder that can be selected according to needs, such as for offset grinding wheels and grinding wheels with shafts.
[Applications]
·For grinding and polishing metals, etc.

Features

●Compact, lightweight yet powerful, even more secure.

Usage

●For grinding/polishing of metal etc.

Specification

●Working Air Pressure: 0.63MPa
Part Number
FA-4C-1
FA-6C-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Grindstone Dimensions (outer diameter)
(mm)
Number of load-free rotations
(rpm)
Air Consumption Amount
(m³/min)
Compatible Grindstone Dimensions (inner diameter)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Hose Take-in Port

฿ 14,206.00

AIR ANGLE GRINDERS 1 Piece(s) 1 Day(s) 100135000.5515210125-45291860PT1/4

฿ 17,245.00

AIR ANGLE GRINDERS 1 Piece(s) 1 Day(s) 18076001.1522252125-45372800PT3/8

Loading...

  1. 1

Basic Information

Operating Air Pressure(Mpa) 0.63 Compatible Grindstone Dimensions (thickness)(mm) 6 Ventilation Direction Side
Main Body, Related Products Body Advantages Small, lightweight, and has excellent strength and safety. Use For grinding and polishing metals.