1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Needle Scaler

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Needle Scaler
  • Needle Scaler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,840.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a needle scaler that is compact, lightweight, powerful, has good workability, and has excellent durability.
[Applications]
·For removing rust, shells, and paint from ships, such as removing flux from welds and removing sand from castings.

Features

●Compact and lightweight/needle scaler which is strong, workable and durable.

Usage

●Flux removal on welded parts, sand removal on casting, removal of stain/shell on ships, paint removal work.

Specification

●Compatible Needle Dimension(mm):3 x 180
●No Load Stroke(min-1):7980
●Air Consumption(m3/min):0.18
●Hose Intake Port:Rc1/4
●Working Air Pressure: 0.63MPa
Part Number
FNS-2
FNS-2P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Trusco Code Mass
(g)

฿ 11,840.00

AIR CHISELS 1 Piece(s) 1 Day(s) 221125-43081900

฿ 13,800.00

AIR CHISELS 1 Piece(s) 1 Day(s) 267125-43162500

Loading...

  1. 1

Basic Information

Type Other Related Accessory Compatible Needle Size(mm) 3X180 Number of Non-load Blows(rpm) 7980
Air Consumption(m³/min) 0.18 Hose Take-in Port Rc1/4 Advantages A compact, lightweight, and strong needle scaler with fine workability and excellent durability.
Use Rust, shell, and paint removal work on ships such as removing flux from weld parts, and removal of sand from castings. Operating Air Pressure 0.63MPa