(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A small and lightweight temperature and humidity recorder (hygrothermograph) that can be installed anywhere.
[Applications]
· Environmental laboratories, storehouses for chemicals, manufacturing plants of semiconductors/LSIs etc.
Product Type | Hygrothermograph | Temperature Measuring Range(°C) | -15 to 40 | Temperature minimal display(°C) | 2 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | None | Humidity Minimal Display(%RH) | 5 | Measured humidity range(%RH) | 5~100 |
Width(mm) | 148 | Depth(mm) | 97 | Height(mm) | 190 |
Power Supply | AA Batteries (R6P) x 1 (Included) | Trusco Code | 308-3543 | Mass(g) | 1600 |
Features | A compact, lightweight temperature and humidity recorder that can be installed in any place. | Accessories | 55 sheets included for 7 days of use (1 book) (7008-62), 2 purple cartridge pens (7238-04) | Use | Environmental laboratories / storehouses for chemicals, manufacturing plants of semiconductor, LSIs etc. |
How can we improve?
How can we improve?