(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Data Logger (Temperature/Humidity Type) Dedicated Sensor Manufactured by Sato Keiryoki Mfg
Product Type | Heat Detection Sensor | Temperature Measuring Range(°C) | -10 – 60 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | None | Humidity Minimal Display(%RH) | 0.1 | Measured humidity range(%RH) | 20~98 |
Width(mm) | Tip: φ8 | Height(mm) | 35 | Supported models | SK-L200TH2-A |
Shape | Separate Type | Accuracy | (Temperature) 15.0 to 35.0°C: ±0.5°C, other: ±1°C | Material | ABS Resin / Polyacetal Resin / PVC Resin |
Mass(g) | 69 | Sensor | Temperature: Thermistor, Humidity: Polymeric resistor variation type humidity censor | Accessories | Instruction Manual 1 Set, Test Result Report 1 Sheet |
Specifications | Cable length: Approx. 1.5 m |
How can we improve?
How can we improve?