1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Asphalt Thermometer

Asphalt Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,720.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Product Model: Thermometer (Mounted)
• Measurement Temperature Range (°c): 0–200
• Temperature sensor element length (mm): 200
• Object Of Measurement: Asphalt
• Temperature sensor dimensions (mm): 8×200

Features

●Thermometer that measures by piercing the temperature-sensitive part(stainless steel(SUS304)) through asphalt or the like.
●Suitable for temperature management during asphalting pavement.

Specification

●Measuring Temperature Range(°C):0 to 200
●Temperature Dimension: 8 x 200mm
Part Number
NO2150-10
NO2150-20
NO2250-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature minimal display
(°C)
Major Diameter
(mm)
Trusco Code Mass
(g)

฿ 1,720.00

THERMOMETERS 1 Piece(s) 1 Day(s) 580451-0038120

฿ 1,720.00

SAA THERMOMETERS 1 Piece(s) 1 Day(s) 580451-0046120

฿ 3,666.00

SAA THERMOMETERS 1 Piece(s) 1 Day(s) 2175451-0054920

Loading...

  1. 1
 

Basic Information

Product Type Thermometer (Installation Type) Temperature Measuring Range(°C) 0–200 Drip-proof and Waterproof function None
Length of the temperature-sensing section(mm) 200 Features It is a thermometer that measures by piercing the temperature sensor (stainless steel (SUS304)) into asphalt etc. It is suitable for temperature management when laying asphalt pavement. Measurement target Asphalt
Dimension of the temperature-sensing section(mm) 8×200