(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Radiation thermometer (w/ marker)
It is a tool for measuring temperature without touching the object. It comes with a laser marker, which makes it possible to quickly see the point that needs to be measured.
[Features]
• Temperature measurement range (℃):
SK-8300 : -30 to 1550
SK-8940 : -40 to 500
Temperature Min Display (°C)
SK-8300 : 0.1
SK-8940 : 0.1/1
• Power supply : 9V Manganese dry battery 1 set
• Dimension (W x D x H )
SK-8300 : 51 x 166 x 200 mm.
SK-8940 : 45 x 80 x 157 mm.
[Application]
It is used for measuring temperature without touching the object.
Part Number |
---|
SK-8300 |
SK-8940 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Temperature minimal display (°C) | Width (mm) | Depth (mm) | Height (mm) | Distance vs measurement range ratio (D vs S) | Trusco Code | Resolution | Radiation rate | Distance factor | 측정파장 | Mass (g) | Features | Emissivity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,361.00 ฿ 13,404.56 | SAA INFRARED THERMOMETERS | 1 Piece(s) | 1 Day(s) | Thermometer / Radiation Thermometer | -30~1550 / -30~1550 | -30 ~ 0.1 | 51 | 166 | 200 | 50 to 1 | 406-9269 | 0.1℃ | ε=0.01~1.00 범위에서 0.01단위로 설정가능 | D:S=50:1 (D: 측정거리, S: 측정사이즈직경) | 8-14㎛ | 280 | It is a Consumer Product Safety Act PSC Mark product. The emissivity is changeable. (Configurable between 0.01-1.00 at 0.01 step) It has upper and lower minimum alert function. With maximum and minimum temperature, average value, and temperature variation during measurement functions. | 0.01~1.00 | ||
฿ 6,571.63 | SAA INFRARED THERMOMETERS | 1 Piece(s) | 45 Day(s) | Radiation Thermometer | -40~500 | 0.1/1 | 45 | 80 | 157 | 10 to 1 | 406-9277 | - | - | - | - | 151 | Consumer Product Safety Act PSC Mark product. The emissivity is changeable. (Configurable between 0.30-1.00 at 0.01 step) With auto power off function. | 0.30~1.00 |
Loading...
Drip-proof and Waterproof function | None | Power Supply | One 9 V Layered Battery (6F22) (Included) |
---|
How can we improve?
How can we improve?