1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation Thermometer (with marker)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Radiation Thermometer (with marker)
  • Radiation Thermometer (with marker)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,791.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Radiation thermometer (w/ marker)
It is a tool for measuring temperature without touching the object. It comes with a laser marker, which makes it possible to quickly see the point that needs to be measured.
[Features]
• A Consumer Product Safety Act of Japan PSC mark product.
• With auto power off and automatic hold functions.
• With back light.
• Temperature measurement range (℃):
SK-87002 : -20 to 315
SK-8900 : -40 to 450
• Power supply : Layered Battery 9V 1 Pc
[Application]
It is used for measuring temperature without touching the object.

Part Number
SK-87002
SK-8900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)
Temperature minimal display
(°C)
Width
(mm)
Depth
(mm)
Distance vs measurement range ratio (D vs S) Trusco Code Mass
(g)
Features Emissivity

฿ 3,791.00

SAA INFRARED THERMOMETERS 1 Piece(s) 1 Day(s) -20~315141.5658 to 1221-8992140It is a Consumer Product Safety Act PSC Mark product. It has auto power off and automatic hold function. With backlight.0.95

฿ 5,506.00

SAA INFRARED THERMOMETERS 1 Piece(s) 10 Day(s) -40~4500.1/1467810 to 1321-3340157It is a Consumer Product Safety Act PSC Mark product. It is easy to measure with one hand. The emissivity can be configured. (Switches between 0.95, 0.90, and 0.85) With auto power off and auto hold functions. With backlight.0.95、0.90、0.85

Loading...

  1. 1

Basic Information

Product Type Radiation Thermometer Drip-proof and Waterproof function None Height(mm) 160
Power Supply One 9 V Layered Battery (6F22) (Included)