1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Hanging Type Waterproof Digital Thermometer

CORE THERMOMETERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,787.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard sensor type wall-mounted waterproof digital thermometer ideal for indoor temperature and humidity control.
Drip-proof/waterproof function: waterproof
Operating temperature range (°C): -10 to 110
Weight (g): 90
Probe length (mm): 5 × 500

Part Number
S100WP-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,787.00

CORE THERMOMETERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Center Thermometer Drip-proof and Waterproof function Waterproof Operating Temperature Range(°C) -10~110
Trusco Code 392-3771 Mass(g) 90 Probe length(mm) 5×500

Please check the type/dimensions/specifications of the part S100WP-01 in the Wall Hanging Type Waterproof Digital Thermometer series.