1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Hanging Type Waterproof Digital Thermometer (Only Indicator) (Part Number)

SAA CORE THERMOMETERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,989.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wall-mounted thermometer with a large and clearly visible numeric display.
· Simple operation using only the power key.
· Waterproofing: JIS C 0920 IPX7 compliant.
[Applications]
· Can be used in food production process management, etc.

Part Number
SK-100WP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,989.00

SAA CORE THERMOMETERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Center Thermometer Temperature Measuring Range(°C) -10~110 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Waterproof Width(mm) 122 Depth(mm) 30
Height(mm) 85 Power Supply AAA Batteries x 4 (Sold Separately) Trusco Code 392-3789
Mass(g) 205 Features It is a wall-mounted thermometer with a large and easy-to-see display. Easy operation of only the power key is possible.

Please check the type/dimensions/specifications of the part SK-100WP in the Wall Hanging Type Waterproof Digital Thermometer (Only Indicator) series.