1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature and Humidity Meter Highest 2 Model (Part Number)

SAA THERMO-HYGROMETERS

Temperature and Humidity Meter Highest 2 Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This thermo-hygrometer has been created with a focus on high reliability, using hair in the humidity sensor and a thermistor in the temperature sensor.
[Applications]
· Environmental laboratories, storehouses for chemicals, manufacturing plants of semiconductors/LSIs etc.

 
Part Number
7542-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,744.00

SAA THERMO-HYGROMETERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function None Humidity Minimal Display(%RH) 2 Measured humidity range(%RH) 20~100
Width(mm) 135 Depth(mm) 33 Height(mm) 135
Power Supply AA Batteries (R6P) x 1 (Included) Trusco Code 330-6399 Mass(g) 230
Features Hair is used in the humidity sensor, and a thermistor is used in the temperature sensor, so this thermo-hygrometer was created focusing on high reliability. Measurement items Temperature, Humidity

Please check the type/dimensions/specifications of the part 7542-00 in the Temperature and Humidity Meter Highest 2 Model series.