1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speed Micro/Mini (Part Number)

MKE INSPECTION MICROMETERS

Speed Micro/Mini
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,062.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●High precision digimatic indicator(dial gauge) and micrometer head are combined to quickly measure small parts and products precisely.
●0.001mm or 0.01mm can be chosen as the minimum display amount.
●Measuring pressure can be adjusted up to 800g.

Usage

●For product inspection of mass production products.
●For a wide range of measurements from thin paper to steel bar.

Specification

●Measurement Range(mm):0 to 35
●Instrument Error(μm):±0.005
●Minimum Display(mm):0.001/0.01
●SPQ(piece):1
●Power Supply: Button Type Alkaline Battery(LR44)x 1(accessory)
Part Number
SM-MINI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,062.58

MKE INSPECTION MICROMETERS 1 Piece(s) 31 Day(s)

Loading...

  1. 1
 

Basic Information

Type Special Micrometer Display Method Digital Maximum Measurement Length (Range Selection)(mm) 26 to 50
Waterproof Function NA Output terminal for measuring data: with or without NA Measuring Range(mm) 0~35
Trusco Code 323-9616 Mass(g) 2130 Features Combining a digimatic indicator (dial gage) with a micrometer cuvette allows for the precise and quick measurement of small components and products. Selects a minimum display of 0.001 mm or 0.01 mm. The measuring pressure can be adjusted up to 800 g.
Power Supply Button-type alkaline battery (LR44) x 1 (Included) Application For inspection of mass produced products. For a wide range of measurements from thin paper to steel rods. Instrumental Error(μm) ±0.005
Minimum Display(mm) 0.001/0.01