1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Cutting Machine (One Touch Vise Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Cutting Machine (One Touch Vise Type)
  • Small Cutting Machine (One Touch Vise Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A one-touch vise with quick operation.
·The vise handle slides back and forth freely.
·Tightening is completed with one final turn.
·A three-step fixed vise. Wide materials can be cut by shifting the position of the fixed vise.

Features

●A one-touch vice for quick operation.
●Vise handle slides freely back and forth.
●Tightening is completed at the last one revolution.
●A three-stage fixed vice. Possible to cut wide material by shifting the position of the fixed vise.

Specification

●Power: AC100V 
●Power Cord Length: 4m

Accessories

●Resinoid Whetstone 
●Single Head Spanner
●Flange Fixing Clipper
Part Number
L120SNSALE
L140SNSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
Grindstone
(mm)
Maximum Cutting Capability / Log 90°
(mm)
Maximum Cutting Capability / Squared Timber 90°
(mm)
Trusco Code Mass
(g)

฿ 17,335.00

฿ 15,948.20

SDW SMALL CUTTING MACHINES 1 Piece(s) 10 Day(s) 275317305X2.7X25.410070×100/200×60116-954814000

฿ 18,175.00

฿ 16,004.91

SDW SMALL CUTTING MACHINES 1 Piece(s) 12 Day(s) 285366355X2.8X25.412090×110/200×80116-955615500

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Rated Current(A) 15 Voltage(V) AC100
Power Consumption(W) 1400 Cord Length(m) 4 Detailed Type One-Touch Vise Type
Total Length(mm) 560 No Load Rotation Speed(min-1) 3600 Features A one-touch device for quick operation. Vise handle slides freely back and forth. Tightening is completed on the last turn. A three-step fixed vise that can cut broad materials by shifting the vise's position.
Specifications / Cord Length(m) 4 Accessories Single-Ended Wrench / Clipper for Fixing Flange