1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machine Speed Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,569.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A one-touch clamp dedicated to machine tools such as drilling machines and milling machines.
·The position can be changed freely, and the tightening pressure is excellent.
·For mounting, insert and fix in the T-groove of the table.
·It can rotate 360° horizontally and fix the workpiece freely.
[Applications]
·Steel and machining.

Features

●An one-touch clamp dedicated to machine tool for drill press, milling processing, etc.

Specification

●SPQ(piece):1

Materials

●Carbon Steel Tools
Part Number
BS-2N
BS-3N
BS-4N
BS-5N
BS-6N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Maximum Opening
(mm)
Maximum Tightening Pressure
(kg)
Arm length
(mm)
Mounting Bore Diameter
(mm)
Trusco Code Mass
(g)

฿ 9,569.79

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 26020035010010.5104-31371350

฿ 10,875.57

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 26020055012013.0104-31451550

฿ 12,100.74

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 27020075012016.5104-31532650

฿ 14,158.62

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 320240100014016.5104-31613300

฿ 20,180.68

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 625500100014016.5352-82604000

Loading...

  1. 1

Basic Information

Features One-touch clamp dedicated to machine tools such as drilling machine and milling equipment. The position can be freely changed, and it has excellent tightening pressure. Installation is done by inserting and fixing in the T-groove of the table. It can rotate 360° horizontally, flexibly securing the workpiece. Material Carbon tool steel