1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Clamp (Popular Type) GZK Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,168.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This popular product is a GZ type equipped with a T handle that improves working speed and increases tightening strength.
· For woodworking, furniture, sheet metal, and light industries.
[Applications]
· For woodworking, furniture, sheet metal, and light industries.

Part Number
GZ16K
GZ20K
GZ25K
GZ30K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Maximum Opening
(mm)
Arm
(mm)
Frame Dimension A
(mm)
Frame Dimension B
(mm)
Trusco Code Mass
(g)

฿ 2,168.52

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 2201608017.56.8361-5537460

฿ 2,693.90

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 270200100228.5361-5553830

฿ 3,213.83

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 33025012024.59.5361-55701200

฿ 3,572.33

BES L TYPE CLAMPS 1 Piece(s) 5 Day(s) 3803001402811361-55961790

Loading...

  1. 1

Basic Information

Features This popular product is a GZ type equipped with a T handle that improves working speed and increases tightening strength. Use it for woodwork, furniture building, sheet metal and light industrial work. Material Carbon tool steel