1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machine Clamp Option

BES CLAMPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Machine Clamp Option
  • Machine Clamp Option
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,495.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The BAS clamp can be easily raised.

Part Number
BASO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,495.69

BES CLAMPS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 35 Height(mm) 80 Depth(mm) 95
Trusco Code 302-9883 Mass(g) 450 Features The BAS clamp can be easily raised.