(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hydraulic Type Table Cart Load Weight 200 kg

Hydraulic Type Table Cart Load Weight 200 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MT-200LB

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Table height Minimum (mm)
    340
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    1000
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    200
  • Wheels(φmm)
    200
  • Handle Fold-up
  • Weight(kg)
    71
  • Features
    Can be folded up
  • Features 2
    Large wheel type. Convenient for gravel roads and farm roads
  • Amount Of Content
    1 unit
Part Number
MT-200LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 75,000.00

TABLE LIFTS 1 Piece(s) 32 Day(s) 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Table height Minimum (mm)
    340
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    1000
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    200
  • Wheels(φmm)
    200
  • Handle Fold-up
  • Weight(kg)
    71
  • Features
    Can be folded up
  • Features 2
    Large wheel type. Convenient for gravel roads and farm roads
  • Amount Of Content
    1 unit

Product Description

A hydraulic mobile lifter also ideal for unloading cargo.
[Features]
· Table can be raised up to 1,000 mm. A type with ø200 mm diameter large wheels.
· A long table type with a minimum height of 340 mm, maximum height of 1,000 mm and a size of 1,000 mm × 500 mm.
· Great for uneven road surfaces and steps, does not get stuck in crevices in the ground, and features excellent performance during transport and loading of heavy objects.
· The table height can be raised 1 m, enabling it to line up with truck beds, and making it convenient for unloading cargo and transporting/loading heavy cargo.
· The rear wheel caster stoppers are single-action types that lock and unlock easily.
[Applications]
· Prevents lower back pain when unloading materials, etc., from vehicles, and enables reductions in hard labor. Also convenient for use in place of shipping lifts.
· Ideal for use on rough surfaces.

Specifications of MT-200LB

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    200
  • Table height Minimum (mm)
    340
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    1000
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    200
  • Wheels(φmm)
    200
  • Handle Fold-up
  • Weight(kg)
    71
  • Features
    Can be folded up
  • Features 2
    Large wheel type. Convenient for gravel roads and farm roads
  • Amount Of Content
    1 unit
Part Number
MT-200LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 75,000.00

TABLE LIFTS 1 Piece(s) 32 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1