(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Simple Green Crystal 500 ml Trigger

Simple Green Crystal 500 ml Trigger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SGC-500T

  • Product Model
    Cleaner
  • Use
    For Machinery, Parts, Equipment and Floors
  • Type
    Crystal
  • Detailing Type
    Standard Product
  • JAN Code
    4954183155445
  • Features
    Simple Green is a cleaner that is strong against oil stains while still being kind to the environment. Can be used in the home or in a factory for a variety of purposes, such as soil amelioration.
  • Non-toxic
    Concentrate is non-phosphorus and weak alkali with pH level of 9.5 and gentle to the skin.
  • Non-Inflammable
    Does not generate dangerous gas when reacting with oxidizing agents and does not burn.
  • Economic
    Dilute concentrate from 2 to 100 times before use. 100% water soluble multipurpose cleaner can be diluted with cold, hot or salt water for use and does not require a large amount of water to rinse.
  • Instructions for Use
    A colorless, transparent, and largely odorless type cleaner with excellent water solubility and fat splitting capabilities. For removing oil from exhaust fans in the home. For cleaning washrooms, bathrooms, and removing stains from floors, and carpets. For cleaning furniture and equipment such as televisions and OA equipment. For washing cars. For degreasing paint/coatings. For cleaning buildings. For cleaning factories.
  • Amount Of Content
    1 pc (500 ml)
Part Number
SGC-500T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 689.00

CLEANERS 1 Piece(s) 20 Day(s) 1 pc (500 ml)

Basic Specifications

  • Product Model
    Cleaner
  • Use
    For Machinery, Parts, Equipment and Floors
  • Type
    Crystal
  • Detailing Type
    Standard Product
  • JAN Code
    4954183155445
  • Features
    Simple Green is a cleaner that is strong against oil stains while still being kind to the environment. Can be used in the home or in a factory for a variety of purposes, such as soil amelioration.
  • Non-toxic
    Concentrate is non-phosphorus and weak alkali with pH level of 9.5 and gentle to the skin.
  • Non-Inflammable
    Does not generate dangerous gas when reacting with oxidizing agents and does not burn.
  • Economic
    Dilute concentrate from 2 to 100 times before use. 100% water soluble multipurpose cleaner can be diluted with cold, hot or salt water for use and does not require a large amount of water to rinse.
  • Instructions for Use
    A colorless, transparent, and largely odorless type cleaner with excellent water solubility and fat splitting capabilities. For removing oil from exhaust fans in the home. For cleaning washrooms, bathrooms, and removing stains from floors, and carpets. For cleaning furniture and equipment such as televisions and OA equipment. For washing cars. For degreasing paint/coatings. For cleaning buildings. For cleaning factories.
  • Amount Of Content
    1 pc (500 ml)

Product Description

A colorless, transparent and low-odor cleaner with excellent water solubility and grease dissolving power. Simple Green is a detergent with a good balance between strong oil stain removal and low burden on the environment.

[Features]
· Diluted before use
· Weak alkalinity
· Optimal for food processing plants, etc. where odors are problematic

Specifications of SGC-500T

  • Product Model
    Cleaner
  • Use
    For Machinery, Parts, Equipment and Floors
  • Type
    Crystal
  • Detailing Type
    Standard Product
  • JAN Code
    4954183155445
  • Features
    Simple Green is a cleaner that is strong against oil stains while still being kind to the environment. Can be used in the home or in a factory for a variety of purposes, such as soil amelioration.
  • Non-toxic
    Concentrate is non-phosphorus and weak alkali with pH level of 9.5 and gentle to the skin.
  • Non-Inflammable
    Does not generate dangerous gas when reacting with oxidizing agents and does not burn.
  • Economic
    Dilute concentrate from 2 to 100 times before use. 100% water soluble multipurpose cleaner can be diluted with cold, hot or salt water for use and does not require a large amount of water to rinse.
  • Instructions for Use
    A colorless, transparent, and largely odorless type cleaner with excellent water solubility and fat splitting capabilities. For removing oil from exhaust fans in the home. For cleaning washrooms, bathrooms, and removing stains from floors, and carpets. For cleaning furniture and equipment such as televisions and OA equipment. For washing cars. For degreasing paint/coatings. For cleaning buildings. For cleaning factories.
  • Amount Of Content
    1 pc (500 ml)
Part Number
SGC-500T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 689.00

CLEANERS 1 Piece(s) 20 Day(s) 1 pc (500 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1