(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Leather Gloves MT-14D

White Leather Gloves MT-14D

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4041010100

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size Details
    Length: Approx. 23 cm
  • Color
    White
  • Material Quality
    Natural leather
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number
4041010100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 533.51

LEATHER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size Details
    Length: Approx. 23 cm
  • Color
    White
  • Material Quality
    Natural leather
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

Made using high grade cowhide. Soft and easy-to-use leather gloves.

Specifications of 4041010100

  • Product Model
    Leather Hand
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size Details
    Length: Approx. 23 cm
  • Color
    White
  • Material Quality
    Natural leather
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number
4041010100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 533.51

LEATHER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1