(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ CLEAN 1801 Shoe cover

AZ CLEAN 1801 Shoe cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AZCLN-1801

  • Product Model
    Boots Type
  • Cleat
    None
  • Size (cm)
    30~
  • Shoe Bottom Dimensions(cm)
    Approximately 38
  • With Strap
    NA
  • Use
    Sanitation measures
  • Material
    Polyethylene film
  • Old Product Number
    0014
  • Features 1
    AZ CLEAN® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
AZCLN-1801
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 457.00

SHOES COVERS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Model
    Boots Type
  • Cleat
    None
  • Size (cm)
    30~
  • Shoe Bottom Dimensions(cm)
    Approximately 38
  • With Strap
    NA
  • Use
    Sanitation measures
  • Material
    Polyethylene film
  • Old Product Number
    0014
  • Features 1
    AZ CLEAN® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

Boot type shoe covers that work with various types of shoe including boots.
[Features]
· Made of a polyethylene film materials for excellent waterproof properties.
· Because it is a boot type, it works with various types of shoe including boots.
· There are drawstrings around the opening where you put your foot in.
· Sole approx. 38 cm.
· 10 pairs per pack.
[Applications]
· Can be used for waterproofing during cleaning work, or as a sanitary measure for visitors or during factory tours.

Specifications of AZCLN-1801

  • Product Model
    Boots Type
  • Cleat
    None
  • Size (cm)
    30~
  • Shoe Bottom Dimensions(cm)
    Approximately 38
  • With Strap
    NA
  • Use
    Sanitation measures
  • Material
    Polyethylene film
  • Old Product Number
    0014
  • Features 1
    AZ CLEAN® is a registered trademark of AZEARTH Corporation.
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
AZCLN-1801
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 457.00

SHOES COVERS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1