(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DuPont Tyvek 2010B Jumper

DuPont Tyvek 2010B Jumper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2010B-L

  • Type
    Jacket
  • Product Model
    Hooded Type
  • Use
    Other
  • Size
    L
  • Standard
    JIS standard product
  • Body height(cm)
    158~170
  • Chest measurement(cm)
    84~104
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Application Details
    Dust protection / Dirty work / Light water work
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    With Hood String
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Features 1
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Pair
Part Number
2010B-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 448.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Type
    Jacket
  • Product Model
    Hooded Type
  • Use
    Other
  • Size
    L
  • Standard
    JIS standard product
  • Body height(cm)
    158~170
  • Chest measurement(cm)
    84~104
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Application Details
    Dust protection / Dirty work / Light water work
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    With Hood String
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Features 1
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Pair

Product Description

Separate type protective clothing that is durable, breathable and easy to move around in.
[Features]
· The Tyvek material exhibits superior durability compared to other materials (SMS, SF or SFS).
· Greater breathability than film based products such as those made using SF and SFS materials.
· The elastic in the cuffs has been changed from a hidden design to an overlock rubber design, but the protective performance remains unchanged.
[Applications]
· Great for guarding against splatter when painting or spray painting, or against oil and other dirty substances when servicing vehicles.
· Perfect when working in extremely dirty environments or for light work involving splashing water.

Specifications of 2010B-L

  • Type
    Jacket
  • Product Model
    Hooded Type
  • Use
    Other
  • Size
    L
  • Standard
    JIS standard product
  • Body height(cm)
    158~170
  • Chest measurement(cm)
    84~104
  • Standard Number
    JIS T 8115:2010 Type PB (6)
  • Application Details
    Dust protection / Dirty work / Light water work
  • Specification 1
    Elastic in cuffs and hem sides
  • Specification 2
    With Hood String
  • Specification 3
    With right front pocket
  • Specification 4
    Uses Inner Seam
  • Features 1
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Pair
Part Number
2010B-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 448.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1