(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7700 Sterilized Pack (DuPont? Tyvek R Made)

7700 Sterilized Pack (DuPont? Tyvek R Made)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,053.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7700-3L
7700-L
7700-LL
7700-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 170~188 96~124 1 Set (Protective Clothing, Shoe Covers)

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 158~170 84~104 1 Set (Protective Clothing, Shoe Covers)

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) LL 164~182 92~112 1 Set (Protective Clothing, Shoe Covers)

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 152~164 76~92 1 Set (Protective Clothing, Shoe Covers)

Basic Specifications

  • Type
    Overall Type
  • Product Model
    Hooded Type
  • Use
    Clean Room
  • Standard
    Without standards
  • Set content
    Hooded Work Wear, Shoe Cover (long)
  • Application Details
    Cleanroom Work
  • Specification 1
    Elastic in cuffs and back waist
  • Specification 2
    Stand Color
  • Specification 3
    Hem is folded back
  • Specification 4
    Left Breast, Includes Right Back Pocket
  • Features 1
    It protects the whole body from severe dirt, harmful dust, or light drops of liquid.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Set (Protective Clothing, Shoe Covers)

Product Description

Covers the whole body to protect against harmful substances and dirt.

Part Number
7700-3L
7700-L
7700-LL
7700-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 170~188 96~124 1 Set (Protective Clothing, Shoe Covers)

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 158~170 84~104 1 Set (Protective Clothing, Shoe Covers)

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) LL 164~182 92~112 1 Set (Protective Clothing, Shoe Covers)

฿ 2,053.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 152~164 76~92 1 Set (Protective Clothing, Shoe Covers)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1