(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7680 Clean Pack (Manufactured by DuPont Tyvek)

7680 Clean Pack (Manufactured by DuPont Tyvek)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Mask sold separately
  • From :
    ฿ 1,825.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7680-3L
7680-L
7680-LL
7680-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 170~188 96~124 1 Set (Protective Clothing, Shoe Covers)

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 158~170 84~104 1 Set (Protective Clothing, Shoe Covers)

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 164~182 92~112 1 Set (Protective Clothing, Shoe Covers)

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 152~164 76~92 1 Set (Protective Clothing, Shoe Covers)

Basic Specifications

  • Type
    Overall Type
  • Product Model
    Hooded Type
  • Use
    Clean Room
  • Standard
    Without standards
  • Set content
    Hooded Work Wear, Shoe Cover (long)
  • Application Details
    Cleanroom Work
  • Specification 1
    Elastic in cuffs and back waist
  • Specification 2
    With Hood String
  • Specification 3
    Hem is folded back
  • Specification 4
    Uses Inner Seam
  • Features 1
    It protects the whole body from severe dirt, harmful dust, or light drops of liquid.
  • Features 2
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Amount Of Content
    1 Set (Protective Clothing, Shoe Covers)

Product Description

Tyvek protective clothing and shoe covers clean packed in a class 10,000 clean environment.
[Features]
· Low linting protective clothing featuring an anti-static finish.
· A product recommended for single use as opposed to other similar (reusable) products from other manufacturers
· Because you are always using a new product, there is none of the hassle associated with cleaning and quality control.
· Coveralls that cover the entire body, reducing the risks associated with shed hair, dead skin, etc.
[Applications]
· Made using low-dust generating materials; ideal for work in clean rooms.

Part Number
7680-3L
7680-L
7680-LL
7680-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 170~188 96~124 1 Set (Protective Clothing, Shoe Covers)

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 158~170 84~104 1 Set (Protective Clothing, Shoe Covers)

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 164~182 92~112 1 Set (Protective Clothing, Shoe Covers)

฿ 1,825.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 152~164 76~92 1 Set (Protective Clothing, Shoe Covers)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can I autoclave the product?
Answer: No. Tyvek fabric will shrink at 70°C or higher.