Anti-Static Work Shoes ELEPASS SU403 White

Caution
Product Description
A work shoe that rapidly discharges static electricity from the body through the sole of the shoe.
[Features]
· A new material, "Super PU" is used for the sole, providing excellent slip resistance, cushioning and abrasion resistance, and reducing fatigue.
· The integrated molded arch cushion of the midsole comfortably supports the arch of the foot.
· Discharges static electricity through the sole of the shoe, preventing sparks.
· The breathable mesh with a 2-layer structure and the sole with a breathable structure have high breathability, reducing unpleasant stuffiness inside the shoe.
· Passed JIS T8103 ED-W/C2 / made of synthetic leather.
· Compliant with IEC61340-4-3 (Environmental Class1-Dissipative).
[Applications]
· Supports a wide range of applications, from electronic equipment manufacturing to clean room work.