Hook & Loop Fastener Safety Shoes G3695 (Navy Blue)

Brand :
MIDORI ANZEN

Caution

    Product Description

    These safety shoes will even lighten the mood of hardworking people.
    [Features]
    · Comfortable design, now even more comfortable thanks to unrelenting efforts to improve foot health and boost comfort by applying the principles of ergonomics and occupational health.
    · New materials make the cushioning effect last longer.
    · Heel portion fit improved to reduce foot slippage and ensure a steady posture.
    · Toe spring increased to prevent stumbling. Stumbling also prevented by protrusion free design.
    · Wide resin toecaps are lightweight, yet offer the same level of safety as steel toecaps
    · 3D-footbed to fit to the shape of the soles of your feet.
    · 100% recycled fiber is used for upper (surface material).
    · Safety sneakers utilizing recycled artificial leather.
    [Applications]
    · For workplaces where light footwork is required.

    Sneaker safty shoes that are lightweight and have the same safety as steel toecaps

    作業用スニーカーの外観
    Material 
    Toecap: Wide resin
    Instep: Artificial leather (recycled) / mesh
    Insole : PE cup insoles (antibacterial and deodorant)
    Sole : Polyurethane foam 2-layer sole
    Size 
    23.5 ~ 28.0 (EEE)
    Weight / capacity
    Standard weight: 770g / foot
    * Weight with both feet
    * Standard weight is based on 26.0 cm.
    Manufacturing method: Type I
    Standard: JSAA certified Class A protective sneakers
    Features: Equipped with slip sign
    Color: navy
    安全靴にもクールビズ。安全靴にも夏仕様、多層構造のエアメッシュを採用する事で、足元をクールダウン。

    Cool down your feet by adopting summer specifications and multi-layered air mesh for safety shoes. In the age of diversity, the concept of safety shoes is also expanding. In addition to the basic requirement of protecting your feet from danger, we have added functionality such as comfort, ease of walking and running, and resistance to slipping. Safety shoes that lighten the feelings of workers, combining the lightness of the sneaker type and the abundant sizes and color variations.

    リアルメッシュ

    Two-layer mesh
    The G3690 series and MS600 series use a two-layer real mesh that quickly eliminates stuffiness caused by sweating from the feet.

    PE カップインソール

    PE cup insoles
    Uses a new material that has a long-lasting cushioning effect. The arch cushion and midfoot pad support the arch, which acts as a spring for the foot.
    3D footbed
    A 3D footbed that fits in the shape of the sole of the foot. The bowl-shaped heel part fits better, and it is easier to take a stable posture with less foot shake.

    リサイクル人工皮革

    Recycled artificial leather
    The artificial leather part of the safety sneakers uses 100% recycled artificial leather.
    Along with the growing awareness of environmental protection in society, an increasing number of companies are promoting green procurement, such as actively adopting recycled products for equipment and stationery. The manufacturer has been working on recycling PET bottles, etc. from early on, and has developed safety sneakers that use 100% recycled fiber or recycled artificial leather for the upper (surface material) material.

    つまずき防止

    Stumble prevention
    The toe spring is raised to prevent tripping, and the design without protrusions prevents tripping.

    ダンパー構造

    Damper structure
    The heel part deforms when walking and efficiently absorbs impact and reduce the burden on the foot.

    ワイド樹脂先芯

    Wide resin toecap
    Wide resin toecap that suppresses pressure on the toes. It is lightweight and has the same safety as a steel toecap. Compared to our steel toecap, it is 40g / foot lighter and 4mm wider.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat