(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PS-300 |
PSB-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Product Name | JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 912.10 |
HBM HAND TOOL | 1 Piece(s) | 6 Day(s) | Main Body | Pipe Saw Body | 4986362360555 | Replacement Blade Type Saw | ||
฿ 2,239.85 |
HBM HAND TOOL | 1 Piece(s) | 5 Day(s) | Replacement Blade | Pipe Saw Replacement Blades (5 pcs) | 4986362360562 | - |
Enables light cutting and quick work compared to traditional hand saws. The pistol-type handle is easy to grip even when wearing work gloves. Since the blade length is 300 mm, it can even cut VP150 tubes easily. For multipurpose cutting work such as PVC pipes, polyethylene pipes, plastic pipes, lead pipes, wood, siding material, etc.
Part Number |
---|
PS-300 |
PSB-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Product Name | JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 912.10 |
HBM HAND TOOL | 1 Piece(s) | 6 Day(s) | Main Body | Pipe Saw Body | 4986362360555 | Replacement Blade Type Saw | ||
฿ 2,239.85 |
HBM HAND TOOL | 1 Piece(s) | 5 Day(s) | Replacement Blade | Pipe Saw Replacement Blades (5 pcs) | 4986362360562 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?