1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Use Core Drill (for Rotation and Oscillation)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,425.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Newly developed multiple flute type enables drilling holes in siding (ceramic, metal), ALC (with rebar), decking plate, thin iron sheets (1.2 mm or less), blocks, mortar, wood and other materials.
· Patent pending wide tip enables easy removal of chips.
· The Kuzu Tori Pon! brand center drill features a non-screw locking structure that allows easy removal of cutting chips without having to take apart the core drill body.
· Newly developed radial one-shank system enables easy exchange onto core bodies of other sizes.
· Aluminum die cast is adopted for the core bottom.

 
Part Number
MVB-29
MVB-32
MVB-35
MVB-38
MVB-40
MVB-50
MVB-65
MVB-70
MVB-75
MVB-80
MVB-95
MVB-100
MVB-110
MVB-120
MVB-150
MVB-160
MVC-29
MVC-32
MVC-35
MVC-38
MVC-40
MVC-50
MVC-65
MVC-70
MVC-75
MVC-80
MVC-95
MVC-100
MVC-110
MVC-120
MVC-150SALE
MVC-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
center drill Chuck Size
(mm)
JAN Code

฿ 2,479.28

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)29172-104986362451413

฿ 2,479.28

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)32172-104986362451420

฿ 2,425.46

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)35172-104986362451437

฿ 2,425.46

CORE DRILLS (TIP TOOLS) 1 Piece(s) 1 Day(s) MVB type (Body)38172-104986362451444

฿ 2,425.46

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)40172-104986362451451

฿ 3,432.29

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)50172-104986362451475

฿ 3,595.56

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)65172-104986362451505

฿ 3,867.68

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)70172-104986362451512

฿ 4,003.74

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVB type (Body)75172-104986362451529

฿ 4,216.05

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)80172-104986362451536

฿ 5,138.72

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVB type (Body)95172-134986362451567

฿ 5,418.74

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)100172-134986362451574

฿ 6,224.21

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)110172-134986362451598

฿ 7,514.03

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVB type (Body)120172-134986362451611

฿ 9,833.45

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVB type (Body)150172-134986362451659

฿ 11,514.14

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVB type (Body)160172-134986362451673

฿ 4,325.41

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)29310PCD-230104986362451086

฿ 4,301.25

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)32310PCD-230104986362451093

฿ 4,301.25

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)35310PCD-230104986362451109

฿ 4,301.25

CORE DRILLS (TIP TOOLS) 1 Piece(s) 10 Day(s) MVC Type (Full Set)38310PCD-230104986362451116

฿ 4,602.39

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVC Type (Full Set)40310PCD-230104986362451123

฿ 5,240.96

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVC Type (Full Set)50310PCD-230104986362451147

฿ 5,393.34

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVC Type (Full Set)65310PCD-230104986362451178

฿ 5,647.32

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVC Type (Full Set)70310PCD-230104986362451185

฿ 5,774.31

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)75310PCD-230104986362451192

฿ 5,944.83

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)80310PCD-230104986362451208

฿ 7,309.69

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)95310PCD-230134986362451239

฿ 7,094.98

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) MVC Type (Full Set)100310PCD-230134986362451246

฿ 7,806.11

CORE DRILLS (TIP TOOLS) 1 Piece(s) 14 Day(s) MVC Type (Full Set)110310PCD-230134986362451260

฿ 9,050.58

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)120310PCD-230134986362451284

฿ 11,976.74

฿ 11,032.97

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)150310PCD-230134986362451314

฿ 12,784.02

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) MVC Type (Full Set)160310PCD-230134986362451338

Loading...

  1. 1

Basic Information

Effective Length(mm) 130 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Application For drilling holes in siding (ceramic, metal), ALC (with rebar), blocks, mortar, wood (with nails), 2 x 4 materials, etc.
Rotational Mode Application / Block Good Rotational Mode Application / Brick Good Rotational Mode Application / Mortar Good
Rotational Mode Application / Slate optimal For Rotary Mode/with Steel Frame ALC optimal Rotational Mode Application / Japanese Wall Good
Rotational Mode Application / Ceramic Siding System optimal Rotational Mode Application / Metal Siding System optimal Rotational Mode Application / Gypsum Board optimal
Rotational Mode Application / Veneer/Plywood optimal Rotational Mode Application / Thick Wooden Plank Good Rotational Mode Application / Extruded Cement Panel Good
Rotational Mode Application / Pottery Tile Good Rotational Mode Application / Vinyl Chloride optimal Rotational Mode Application / Stoneware Pipe Good
Rotational Mode Application / Ceramic Outer Wall Material Good Rotational Mode Application / Resin Cultured Marble Possible Vibration mode application/block optimal
Vibration mode application/brick optimal Vibration mode application/mortar optimal