1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sheet Metal Titanium (Titanium Coating Chip Saw)

Sheet Metal Titanium (Titanium Coating Chip Saw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,854.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Thin blade design with excellent cutting performance.
Titanium coating increases durability.
Coating film protects the base material from wear and seizure even when machining difficult-to-cut materials.
[Applications]
Circular saw blade for dust-proof cutters, etc.
Materials compatible with cutting: thin steel plate, metal siding, aluminum building tin plate,
colored galvanized steel, galvalume steel plate, spanned rails

 
Part Number
IGT-80
IGT-100
IGT-110
IGT-125
IGT-160
IGT-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
JAN Code

฿ 1,854.02

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 801.6204986362540247

฿ 1,854.02

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 1001.4404986362540254

฿ 2,126.13

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 1101.4504986362540261

฿ 2,153.35

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 1251.4504986362540278

฿ 2,534.31

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 1601.4604986362540285

฿ 2,643.16

HBM TIPPED SAW BLADE 1 Piece(s) 7 Day(s) 1801.4604986362540292

Loading...

  1. 1

Basic Information

work material Building Material Internal Diameter(mm) 20 Application For cutting thin iron panels, metal siding, aluminum construction tin plates, colored galvanized steel sheets, galvalume steel panels, spandrel, and other materials.
Motor for use Dust-proof cutter work material Wooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials