1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toryu and Toryu Premium (for Wood Working)

Toryu and Toryu Premium (for Wood Working)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The 5:1 polished (ruling blade) finish on both sides features excellent straightness to provide the ideal blade form, enabling the blade edge to remain stable for continuous cutting.

Part Number
TR-16550P
TR-19050P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 1654986362540124

฿ 999,999,999.00

HBM TIPPED SAW BLADE 1 Piece(s) Quote 1904986362540155

Loading...

  1. 1
 

Basic Information

work material Building Material Blade thickness(mm) 1.6 Number of flutes(P) 50
Details Type Specifications included in Package Internal Diameter(mm) 20 Number Contained In A Packet 10
Application 6 Type/7 Type for Circular Saw blade type Cutting edge type both side polished finishing Motor for use 6 Type Circular Saw / 7 Type Circular Saw
work material Wooden construction materials / Ceramic construction materials / Others