(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Best-selling model thin iron plate cutting chip saw
work material | Building Material | Application | For cutting thin iron panels, metal siding, aluminum construction tin plates, colored galvanized steel sheets, galvalume steel panels, spandrel, and other materials. | Motor for use | Dust-proof cutter |
---|---|---|---|---|---|
work material | Wooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials |
Please check the type/dimensions/specifications of the part IG-80 in the Iron Plate Siding 3000 series.
Part Number |
---|
IG-100 |
IG-110 |
IG-125 |
IG-160 |
IG-180 |
IG-203 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Diameter (mm) | Blade thickness (mm) | Number of flutes (P) | Internal Diameter (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,492.26 | 1 Piece(s) | 7 Day(s) | 100 | 1.4 | 40 | 20 | 4986362540018 | ||
฿ 1,717.96 | 1 Piece(s) | 7 Day(s) | 110 | 1.4 | 50 | 20 | 4986362540025 | ||
฿ 1,745.17 | 1 Piece(s) | 7 Day(s) | 125 | 1.4 | 50 | 20 | 4986362540032 | ||
฿ 1,772.38 | 1 Piece(s) | 7 Day(s) | 160 | 1.4 | 60 | 20 | 4986362540056 | ||
฿ 1,799.59 | 1 Piece(s) | 7 Day(s) | 180 | 1.4 | 60 | 20 | 4986362540063 | ||
฿ 3,786.04 | 1 Piece(s) | 7 Day(s) | 203 | 2 | 80 | 25.4 | 4986362540681 |
How can we improve?
How can we improve?