(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent sharpness with V embedded chip
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Blade thickness (mm) | Number of flutes (P) | Product Name | Details Type | JAN Code | Application | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | HBM TIPPED SAW BLADE | 1 Piece(s) | Quote | 230 | 2.2 | 36 | AOZORA II | Specifications included in Package | 4986362511643 | For general mowing, weeds, small trees, bamboo grass and other mowing work. | The blade tip is sharp and unlikely to skip, and its abrasion resistance is excellent | ||
฿ 999,999,999.00 | HBM TIPPED SAW BLADE | 1 Piece(s) | Quote | 255 | 2.2 | 40 | AOZORA II | Specifications included in Package | 4986362511650 | For general mowing, weeds, small trees, bamboo grass and other mowing work. | The blade tip is sharp and unlikely to skip, and its abrasion resistance is excellent | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 34 | Kirara Z | Specifications included in Package | 4986362510578 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Outstanding cutting power with patented double blade | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 34 | Kirara Z | In Box Specifications | 4986362510639 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Outstanding cutting power with patented double blade | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 36 | Kirara Z | Specifications included in Package | 4986362510585 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Outstanding cutting power with patented double blade | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 36 | Kirara Z | In Box Specifications | 4986362510646 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Outstanding cutting power with patented double blade | ||
฿ 900.03 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Kintaro | Specifications included in Package | 4986362510882 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Excellent sharpness with V embedded chip | ||
฿ 1,019.69 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Light One | Specifications included in Package | 4986362510271 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° rounded-blade embedded chip with excellent sharpness and durability | ||
฿ 1,065.50 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | Light One | Specifications included in Package | 4986362510288 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° rounded-blade embedded chip with excellent sharpness and durability | ||
฿ 1,119.30 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 1.8 | 36 | Rakugaru-kun Cutting Wheel | Specifications included in Package | 4986362510134 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° embedded chip with excellent sharpness and durability | ||
฿ 1,119.30 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 1.8 | 36 | Rakugaru-kun Cutting Wheel | In Box Specifications | 4986362510974 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° embedded chip with excellent sharpness and durability | ||
฿ 1,119.30 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 1.8 | 40 | Rakugaru-kun Cutting Wheel | Specifications included in Package | 4986362510141 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° embedded chip with excellent sharpness and durability | ||
฿ 1,119.30 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 1.8 | 40 | Rakugaru-kun Cutting Wheel | In Box Specifications | 4986362510981 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° embedded chip with excellent sharpness and durability | ||
฿ 1,500.27 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 305 | 2.2 | 40 | Rakugaru-kun Cutting Wheel | In Box Specifications | 4986362510998 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh 45° embedded chip with excellent sharpness and durability | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 34 | Miracle Cut | Specifications included in Package | 4986362510516 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Chip saw with a grass tangling prevention blade for the shaft | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 36 | Miracle Cut | Specifications included in Package | 4986362510523 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Chip saw with a grass tangling prevention blade for the shaft | ||
฿ 951.51 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Momotaro | Specifications included in Package | 4986362510936 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Lightweight mesh V embedded chip with outstanding sharpness | ||
฿ 966.54 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | Momotaro | Specifications included in Package | 4986362510943 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Lightweight mesh V embedded chip with outstanding sharpness | ||
฿ 1,173.73 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Miracle Super Z | Specifications included in Package | 4986362511520 | For general mowing, ridge, grass, weeds, weed clearing in forest, brushwood, bamboo grass and other mowing work. | Cuts angles extremely cleanly thanks to the curved surface construction | ||
฿ 1,173.73 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | Miracle Super Z | Specifications included in Package | 4986362511537 | For general mowing, ridge, grass, weeds, weed clearing in forest, brushwood, bamboo grass and other mowing work. | Cuts angles extremely cleanly thanks to the curved surface construction | ||
฿ 558.75 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Sky Blue | In Box Specifications | 4986362511667 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh embedded chip with excellent sharpness and durability | ||
฿ 558.75 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | Sky Blue | In Box Specifications | 4986362511674 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Lightweight mesh embedded chip with excellent sharpness and durability | ||
฿ 815.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | SKY | In Box Specifications | 4986362510011 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Excellent sharpness with V embedded chip | ||
฿ 830.66 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | SKY | In Box Specifications | 4986362510028 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Excellent sharpness with V embedded chip | ||
฿ 1,309.79 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 32 | Samurai Musashi | Specifications included in Package | 4986362510837 | For mowing/cutting miscellaneous trees, weed, bamboo, bamboo shoots, mountain/forest weeding, reeds, saw grass, Japanese pampas grass, red beans, soybeans, sugarcanes, etc. | L Type has excellent tip strength. Focus on sharpness with round polishing blade. | ||
฿ 931.85 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 36 | Samurai Musashi | Specifications included in Package | 4986362510844 | For mowing/cutting miscellaneous trees, weed, bamboo, bamboo shoots, mountain/forest weeding, reeds, saw grass, Japanese pampas grass, red beans, soybeans, sugarcanes, etc. | L Type has excellent tip strength. Focus on sharpness with round polishing blade. | ||
฿ 968.71 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.3 | 36 | Sky x -II | In Box Specifications | 4986362511346 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Has excellent durability with U built-in chip. | ||
฿ 981.58 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.3 | 40 | Sky x -II | In Box Specifications | 4986362511353 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Has excellent durability with U built-in chip. | ||
฿ 1,445.84 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | TONBO | In Box Specifications | 4986362510851 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Has excellent durability with U built-in chip. Chip protection UP with boss. | ||
฿ 1,445.84 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | TONBO | In Box Specifications | 4986362510868 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Has excellent durability with U built-in chip. Chip protection UP with boss. | ||
฿ 1,445.84 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 50 | Bamboo, bamboo grass and tengu | Specifications included in Package | 4986362510714 | The product is used for cutting bamboo, bamboo grass, nutmeg trees and pampas grass, along with undergrowth slashing, general grass clearing, as well as brush and grass clearing work. | Ideal for cutting bamboo and bamboo grass | ||
฿ 1,445.84 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 60 | Bamboo, bamboo grass and tengu | Specifications included in Package | 4986362510721 | The product is used for cutting bamboo, bamboo grass, nutmeg trees and pampas grass, along with undergrowth slashing, general grass clearing, as well as brush and grass clearing work. | Ideal for cutting bamboo and bamboo grass | ||
฿ 957.71 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Strong Guy | Specifications included in Package | 4986362510295 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Excellent sharpness and durability due to 45˚ tip embedded in R-Blade | ||
฿ 972.59 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | Strong Guy | Specifications included in Package | 4986362510301 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Excellent sharpness and durability due to 45˚ tip embedded in R-Blade | ||
฿ 462.14 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.2 | 36 | Honen Mansaku V type | Specifications included in Package | 4986362510219 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Excellent sharpness with V embedded chip | ||
฿ 862.19 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.2 | 40 | Honen Mansaku V type | Specifications included in Package | 4986362510226 | For general mowing, bamboo grass, torreya, pampas, weeds and other mowing work. | Excellent sharpness with V embedded chip | ||
฿ 1,092.09 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 230 | 2.3 | 36 | Sky X | In Box Specifications | 4986362510554 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Excellent sharpness and durability due to 45˚ embedded tip | ||
฿ 1,092.09 | HBM TIPPED SAW BLADE | 1 Piece(s) | 31 Day(s) | 255 | 2.3 | 40 | Sky X | In Box Specifications | 4986362510561 | For general mowing, bamboo grass, torreya, pampas, weed clearing in forest, weeds and other mowing work. | Excellent sharpness and durability due to 45˚ embedded tip |
Loading...
Internal Diameter(mm) | 25.4 | Motor for use | 230 mm -> All Engine Reaping Machines / 255 mm -> 26 cc or More Engine Reaping Machines |
---|
How can we improve?
How can we improve?