1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Sabre Saw Blade (Thick Saw Blade)【10 Pieces Per Package】

Power Sabre Saw Blade (Thick Saw Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,127.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting pipes, steel material, etc.

 
Part Number
PW-200
PW-250
PW-300
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity: Ironwork (Pipe Material)
(mm)
Cutting Capacity: Ironwork (Steel Material)
(mm)
JAN Code Package Dimensions

฿ 3,127.52

HBM SAW BLADE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 200175115 or less4.5 or Less4986362360289W60XH265

฿ 4,219.61

HBM SAW BLADE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 250225150 or Less5 or Less4986362360296W60XH297

฿ 4,505.64

HBM SAW BLADE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 300275175 or Less5 or Less4986362360302W60XH410

Loading...

  1. 1

Basic Information

Number of Teeth 8 Application Iron and Steel Thickness(mm) 1.65
Motor for use Power Saw/Sabre Saw (with Vise) Compatible Model Thick Saw Blade for Makita, Hitachi, ASADA, REX, MCC