1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Bimetal Sabre Saw Blade【10 Pieces Per Package】 (Part Number)

HBM SAW BLADE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,752.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting pipes, steel material, etc.

 
Part Number
BS-2514
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity: Stainless Steel (Pipe Material)
(mm)
Cutting Capacity: Ironwork (Pipe Material)
(mm)
Cutting Capacity: Ironwork (Steel Material)
(mm)
Cutting Capacity: Non-Ferrous Metal (Steel)
(mm)
Cutting Capacity: PVC Pipe
(mm)
JAN Code Package Dimensions

฿ 4,983.35

HBM SAW BLADE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 14250230150 or Less150 or Less3–83–8150 or Less4986362360197W40XH300

Loading...

  1. 1

Basic Information

Application Iron and Steel / Stainless Steel / PVC / Aluminum Thickness(mm) 0.9 Cutting Capacity: Stainless Steel (Steel Material)(mm) 2.5 or Less
Motor for use Saber Saw, Reciprocating Saw Compatible Model For Makita, Hitachi, Ryobi, BOSCH) Features It is a bimetallic strip with blade tip made of cobalt high-speed steel and the back side made of spring steel. It is difficult to break or chip and can save the trouble of replacement. It can be used for various types of work materials.

Please check the type/dimensions/specifications of the part BS-2514 in the Bimetal Sabre Saw Blade series.

Products with similar specification

Part Number
BS-1618
BS-2014
BS-2018
BS-2518
BS-3014
BS-3018
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity: Stainless Steel (Pipe Material)
(mm)
Cutting Capacity: Ironwork (Pipe Material)
(mm)
Cutting Capacity: Ironwork (Steel Material)
(mm)
Cutting Capacity: Non-Ferrous Metal (Steel)
(mm)
Cutting Capacity: PVC Pipe
(mm)
JAN Code Package Dimensions

฿ 2,752.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) 1816014060 or Less60 or Less1.5 to 41.5 to 460 or Less4986362360166W40XH200

฿ 3,622.77

1 Pack(s)

10 Pieces Per Package

5 Day(s) 14200180115 or less115 or less3–83–8115 or less4986362360173W40XH257

฿ 3,646.93

1 Pack(s)

10 Pieces Per Package

5 Day(s) 18200180115 or less115 or less1.5 to 41.5 to 4115 or less4986362360180W40XH257

฿ 4,983.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) 18250230150 or Less150 or Less1.5 to 41.5 to 4150 or Less4986362360203W40XH300

฿ 5,527.59

1 Pack(s)

10 Pieces Per Package

5 Day(s) 14300280175 or Less175 or Less3–83–8175 or Less4986362360210W45XH350

฿ 5,527.59

1 Pack(s)

10 Pieces Per Package

5 Day(s) 18300280175 or Less175 or Less1.5 to 41.5 to 4175 or Less4986362360227W45XH350