(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For cutting pipes, steel material, etc.
Part Number |
---|
BS-1614 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity: Stainless Steel (Pipe Material) (mm) | Cutting Capacity: Ironwork (Pipe Material) (mm) | Cutting Capacity: Ironwork (Steel Material) (mm) | Cutting Capacity: Non-Ferrous Metal (Steel) (mm) | Cutting Capacity: PVC Pipe (mm) | JAN Code | Package Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,752.00 | HBM SAW BLADE | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 14 | 160 | 140 | 60 or Less | 60 or Less | 3–8 | 3–8 | 60 or Less | 4986362360159 | W40XH200 |
Loading...
Application | Iron and Steel / Stainless Steel / PVC / Aluminum | Thickness(mm) | 0.9 | Cutting Capacity: Stainless Steel (Steel Material)(mm) | 2.5 or Less |
---|---|---|---|---|---|
Motor for use | Saber Saw, Reciprocating Saw | Compatible Model | For Makita, Hitachi, Ryobi, BOSCH) | Features | It is a bimetallic strip with blade tip made of cobalt high-speed steel and the back side made of spring steel. It is difficult to break or chip and can save the trouble of replacement. It can be used for various types of work materials. |
Please check the type/dimensions/specifications of the part BS-1614 in the Bimetal Sabre Saw Blade series.
Part Number |
---|
BS-1618 |
BS-2014 |
BS-2018 |
BS-2514 |
BS-2518 |
BS-3014 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity: Stainless Steel (Pipe Material) (mm) | Cutting Capacity: Ironwork (Pipe Material) (mm) | Cutting Capacity: Ironwork (Steel Material) (mm) | Cutting Capacity: Non-Ferrous Metal (Steel) (mm) | Cutting Capacity: PVC Pipe (mm) | JAN Code | Package Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,752.00 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 18 | 160 | 140 | 60 or Less | 60 or Less | 1.5 to 4 | 1.5 to 4 | 60 or Less | 4986362360166 | W40XH200 | ||
฿ 3,622.77 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 14 | 200 | 180 | 115 or less | 115 or less | 3–8 | 3–8 | 115 or less | 4986362360173 | W40XH257 | ||
฿ 3,646.93 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 18 | 200 | 180 | 115 or less | 115 or less | 1.5 to 4 | 1.5 to 4 | 115 or less | 4986362360180 | W40XH257 | ||
฿ 4,983.35 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 14 | 250 | 230 | 150 or Less | 150 or Less | 3–8 | 3–8 | 150 or Less | 4986362360197 | W40XH300 | ||
฿ 4,983.35 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 18 | 250 | 230 | 150 or Less | 150 or Less | 1.5 to 4 | 1.5 to 4 | 150 or Less | 4986362360203 | W40XH300 | ||
฿ 5,527.59 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 14 | 300 | 280 | 175 or Less | 175 or Less | 3–8 | 3–8 | 175 or Less | 4986362360210 | W45XH350 |
How can we improve?
How can we improve?