1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inside Cutter J Type

Inside Cutter J Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,965.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting from the inner surface of stand-up PVC pipes. Cut the upright PVC pipe for the drain below the floor level.
[Features]
·Single-action attachment/release to the impact screwdriver with a hex shank (6.35 mm) spindle.
·Hex shank (6.35 mm) can be mounted directly on a 100 mm disc grinder by removing the spindle.
·The cutting length (depth 20-60 mm) can be changed by adjusting the movement of the heaven guide.

Part Number
ICL-70
ISJ-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Maximum Cutting Thickness
(mm)
Compatible Cutting Capacity Features JAN Code Features Motor for use

฿ 1,965.94

HBM POWER TOOL 1 Piece(s) 1 Day(s) Inside Cutter J Type For Extension Adapter ISJ38--Usable Up to Depth of 70-120 mm When Connected.4986362180177Usable Up to Depth of 70-120 mm When Connected.-

฿ 4,069.08

HBM POWER TOOL 1 Piece(s) 1 Day(s) Inside Cutter7.0PVC Pipe VU40-VU200/PVC Pipe VP50-VP100With hexagonal shaft (6.35 mm) spindle, it is instantaneously detached and attached to impact driver with one operation. By removing hexagonal shaft (6.35 mm) spindle, it can be directly set to a 100 mm disc grinder. Cut length is adjustable (20-60 mm depth) by adjusting the position of top surface guide.4986362180092With hexagonal shaft (6.35 mm) spindle, it is instantaneously detached and attached to impact driver with one operation. By removing hexagonal shaft (6.35 mm) spindle, it can be directly set to a 100 mm disc grinder. Cut length is adjustable (20-60 mm depth) by adjusting the position of top surface guide.Electric drill (12 V or more), electric angle drill 100 mm angle grinder (M10XP1.5)

Loading...

  1. 1
 

Basic Information

Product Type Parts, Accessories Part Type Inside Cutter