(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
3-corner type threading holder. The positive blade shape prevents chattering and provides good surface finish.
Part Number |
---|
MT1L2020K4 |
MT1L2525M4 |
MT1L3232P4 |
MT1R2020K4 |
MT1R2525M4 |
MT1R3232P4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Link Size | Size L1 (mm) | Size B (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | Left Handed | Ø20 | 125 | 20 | ||
฿ 7,654.00 | MME HOLDER | 1 Piece(s) | 16 Day(s) | Left Handed | Ø25 | 150 | 25 | ||
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | Left Handed | Ø32 | 170 | 32 | ||
฿ 6,932.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | Ø20 | 125 | 20 | ||
฿ 6,521.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | Ø25 | 150 | 25 | ||
฿ 7,585.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | Ø32 | 170 | 32 |
Loading...
Use | Outer Diameter Thread | Thread Model | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | Pitch(mm) | Metal Screw: 0.25-4.5/Unified Thread: 64-6 |
---|---|---|---|---|---|
Cutting Oil Hole Presence | None | Wiper Blade Presence | None | Clamp Piece | MTK1R/L |
How can we improve?
How can we improve?