1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading (for External) MTH Tool

Threading (for External) MTH Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,658.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-corner type threading holder. The positive blade shape prevents chattering and provides good surface finish.

 
Part Number
MTHL1616H4
MTHL2020K4
MTHL2525M4
MTHR1616H4
MTHR2020K4
MTHR2525M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Link Size Size L1
(mm)
Size B
(mm)

฿ 6,658.00

MME HOLDER 1 Piece(s) 15 Day(s) Left HandedØ1610016

฿ 6,932.00

MME HOLDER 1 Piece(s) 40 Day(s) Left HandedØ2012520

฿ 7,035.00

MME HOLDER 1 Piece(s) 40 Day(s) Left HandedØ2515025

฿ 6,658.00

MME HOLDER 1 Piece(s) 15 Day(s) Right HandedØ1610016

฿ 6,932.00

MME HOLDER 1 Piece(s) 15 Day(s) Right HandedØ2012520

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) Right HandedØ2515025

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Thread Model 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) Pitch(mm) Metal Screw: 0.25-4.5/Unified Thread: 64-6
Cutting Oil Hole Presence None Wiper Blade Presence None Clamp Piece MTK1R/L