(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for rotating tools
Part Number |
---|
STAWK1210TG-DP5010 |
STAWK1480TG-DP5010 |
STAWK1790TG-DP5010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L2 (mm) | D1 (mm) | S1 (mm) | Notation Symbol | Compatible Holder |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME CARBIDE DRILL | 10 Piece(s) | Quote | 4.1 | 12.1 | 5.5 | STAWK1210TG | STAWSS1200S16、STAWSN1200S16、STAWMN1200S16、STAWLN1200S16 | ||
฿ 3,226.00 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 5.0 | 14.8 | 6.7 | STAWK1480TG | STAWSS1450S16、STAWSN1450S16、STAWMN1450S16、STAWLN1450S16 | ||
฿ 3,541.00 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 6.0 | 17.9 | 8.1 | STAWK1790TG | STAWSS1800S20、STAWSN1800S20、STAWMN1800S20、STAWLN1800S20 |
Loading...
Work Material | Cast Iron | Grade Symbol | DP5010 | Material Type | Coating |
---|---|---|---|---|---|
Supported Drill | STAW |
How can we improve?
How can we improve?