(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Combination Mat

New Combination Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 75509

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Size(cm)
    60×90㎝
  • Thickness(mm)
    20
  • Material
    PP, Hard Galvanized Wire
  • Amount Of Content
    1 pc.
Part Number
75509
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,045.71

HAND BRUSHES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Size(cm)
    60×90㎝
  • Thickness(mm)
    20
  • Material
    PP, Hard Galvanized Wire
  • Amount Of Content
    1 pc.

Product Description

Mat for removing dirt, snow, etc. from work shoes.
[Features]
· The combination of wire and brushes remove dirt, snow, etc. from soles of shoes.
· Made from hard-plated iron wire and PP (polypropylene).
· 20 mm thickness.
[Applications]
· Useful for removing dirt, snow, etc. from work shoes, reducing the amount brought indoors.

Specifications of 75509

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Size(cm)
    60×90㎝
  • Thickness(mm)
    20
  • Material
    PP, Hard Galvanized Wire
  • Amount Of Content
    1 pc.
Part Number
75509
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,045.71

HAND BRUSHES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1