(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silk Grass Broom Short Handle

Silk Grass Broom Short Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 19570

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Handle Material
    Varnished Wood
  • Total Length(cm)
    85
  • JAN Code
    4979404213506
  • Feature 1
    Silk grass has soft ends and can be used to cleanly sweep up even fine dirt.
  • Hair Material
    100% Silk Grass
  • Amount Of Content
    1 pc.
Part Number
19570
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 529.05

BROOMS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Handle Material
    Varnished Wood
  • Total Length(cm)
    85
  • JAN Code
    4979404213506
  • Feature 1
    Silk grass has soft ends and can be used to cleanly sweep up even fine dirt.
  • Hair Material
    100% Silk Grass
  • Amount Of Content
    1 pc.

Product Description

Broom designed for sweeping concrete, tiling, synthetic flooring and wooden flooring.
[Features]
· Uses perilla grass with very soft bristle tips.
· Sweeps up fine dust thanks to the fine and soft bristle tips.
· Varnished wooden handle and made from 100% perilla grass.
[Applications]
· Can be used for sweeping various kinds of flooring including concrete, tiling, synthetic floors and wooden floors.

Specifications of 19570

  • Product Type
    Brooms
  • Broom Type
    Brushes
  • Handle Material
    Varnished Wood
  • Total Length(cm)
    85
  • JAN Code
    4979404213506
  • Feature 1
    Silk grass has soft ends and can be used to cleanly sweep up even fine dirt.
  • Hair Material
    100% Silk Grass
  • Amount Of Content
    1 pc.
Part Number
19570
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 529.05

BROOMS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1