(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Broom

Flexible Broom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 21029

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Material
    Hose Hair 50%, Synthetic Fiber 50%
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    131
  • Width(cm)
    60
  • JAN Code
    4979404220788
  • Amount Of Content
    1 pc.
Part Number
21029
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 900.24

BROOMS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Material
    Hose Hair 50%, Synthetic Fiber 50%
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    131
  • Width(cm)
    60
  • JAN Code
    4979404220788
  • Amount Of Content
    1 pc.

Product Description

Thoroughly sweeps up even fine dust.

Specifications of 21029

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Material
    Hose Hair 50%, Synthetic Fiber 50%
  • Handle Material
    Steel Pipe
  • Total Length(cm)
    131
  • Width(cm)
    60
  • JAN Code
    4979404220788
  • Amount Of Content
    1 pc.
Part Number
21029
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 900.24

BROOMS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1