(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scott Stainless Steel Scrubbing Brush

Scott Stainless Steel Scrubbing Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 16547

  • Product Type
    Wool
  • Vertical(mm)
    75
  • Thickness(mm)
    55
  • Horizontal(mm)
    100
  • Size(mm)
    75×100×55
  • JAN Code
    4979404313473
  • Material
    Stainless Steel / Nylon Non-woven Fabric
  • Features
    Combination of a stainless steel and nylon scrubbing brush. Perfect for washing pans and dining utensils.
  • Amount Of Content
    1 pc.
Part Number
16547
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 267.00

SPONGES & SCRUBBING BRUSHES 1 Piece(s) 25 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wool
  • Vertical(mm)
    75
  • Thickness(mm)
    55
  • Horizontal(mm)
    100
  • Size(mm)
    75×100×55
  • JAN Code
    4979404313473
  • Material
    Stainless Steel / Nylon Non-woven Fabric
  • Features
    Combination of a stainless steel and nylon scrubbing brush. Perfect for washing pans and dining utensils.
  • Amount Of Content
    1 pc.

Product Description

Stainless steel scourer encased in nylon scrubber. Ideal for washing pots and pans and tableware

Specifications of 16547

  • Product Type
    Wool
  • Vertical(mm)
    75
  • Thickness(mm)
    55
  • Horizontal(mm)
    100
  • Size(mm)
    75×100×55
  • JAN Code
    4979404313473
  • Material
    Stainless Steel / Nylon Non-woven Fabric
  • Features
    Combination of a stainless steel and nylon scrubbing brush. Perfect for washing pans and dining utensils.
  • Amount Of Content
    1 pc.
Part Number
16547
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 267.00

SPONGES & SCRUBBING BRUSHES 1 Piece(s) 25 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1